Fallback image
Product Image

Yarway™ FIT100 Float and Thermostatic Steam Traps

The FIT100 Series float and thermostatic steam traps are an excellent choice in process applications due to their adaptability to changes in process conditions and ability to remove air for optimal heat transfer.

Características clave

  • Respond quickly to sudden pressure and condensate load changes
  • Condensate discharge temperature closely follows the saturation curve
  • Function is not impaired by high back pressure
  • Energy efficient
  • Simple construction
  • Excellent air handling
  • Inline repairable