L’application mobile d’Emerson pour les usines de transformation améliore l’accès aux données critiques pour une meilleure prise de décision

DeltaV Mobile

Enhancements to the new DeltaV Mobile app are making it easier for users track of critical process data and key performance indicators by creating custom alerts.​​​​​​​ High resolution image


DeltaV Mobile

New notification escalation paths within DeltaV Mobile allow users to claim ownership of process notifications, helping users avoid being notified of alarms that are already being investigated. ​​​​​​​
High resolution image


New alert customization and expanded OPC support in DeltaV Mobile bring improved notification and third-party system monitoring 

AUSTIN, TEXAS (Jan. 30, 2019) – Emerson has enhanced its DeltaV™ Mobile app to ensure plant personnel have faster access to process information and to help organizations tailor the notifications personnel receive. DeltaV Mobile—a mobile app that provides read-only access to a plant’s distributed control system and operation data—now offers improved customization and access to third-party systems in one app. DeltaV Mobile users will be able to more quickly respond to important process information and changes including held batches, production bottlenecks and potential safety issues.

Custom notifications provide personnel across the organization fast access to essential information including batch status, safety instrumented systems bypasses, key performance indicators or any other process parameter they want to monitor. These notifications are customized to individuals, ensuring personnel such as process engineers and supervisors are notified on-demand of information relevant to their job, but do not create additional control system nuisance alarms or notifications that add unnecessary distractions for control room operators and other personnel. 

DeltaV Mobile also enables teams to customize how they handle notification escalation and response. Notification escalation paths now include user-specific time delays, reminders, and limits for each stakeholder in the organization. Users can claim ownership of notifications to clearly communicate to plant personnel who is investigating the problem and sparing others, particularly supervisory personnel, from the distraction of notifications for problems that are already being investigated.

New Open Platform Communication (OPC) browsing makes it easier to create watch lists and custom alerts from any OPC Classic data source including from historians such as the OSIsoft PI System, third-party control systems, and PLCs. In addition, a new bulk editing tool allows users to bulk-create lists (with or without notification preferences) in spreadsheet applications, making it easier to create personalized watch lists and alarm lists.

For more information, please visit Emerson.com/DeltaVMobile

Videos are available to learn more about the DeltaV Mobile alarm escalation feature and custom notifications.​​​​​​​

Presse :
• Contacts : Contacts presse monde pour Emerson

Ressources supplémentaires :
• Rejoignez la Communauté Emerson Exchange 365
• Suivre Emerson sur Twitter Facebook LinkedIn YouTube

À propos d’Emerson 
Située à Saint-Louis dans le Missouri (États-Unis), Emerson (NYSE : EMR) est une société internationale de technologie et de logiciels, qui propose des solutions innovantes aux industries. Grâce à son portefeuille de produits d’automatisation de pointe, dont sa participation majoritaire dans AspenTech, Emerson aide les fabricants de produits hybrides, de procédés et discrets à optimiser leurs opérations, à protéger le personnel, à réduire les émissions et à atteindre leurs objectifs de développement durable. Pour en savoir plus, rendez-vous sur Emerson.com.

Activez JavaScript pour utiliser ce site Web.