Avec AMS Device View, les utilisateurs du Beamex MC6 accèdent rapidement aux tableaux de bord qui montrent clairement les échéanciers d'étalonnage des appareils. Image haute résolution
AMS Device Manager software adds support for the Beamex MC6 documenting calibrator, simplifying compliance
Emerson has updated AMS Device Manager asset management software to support the Beamex MC6 documenting calibrator, adding electronic workflows that eliminate up to 50 percent of time spent on each calibration.
AMS Device Manager’s Calibration Assistant SNAP-ON application interfaces with the Beamex MC6 documenting calibrator to manage the calibrations of HART®, Foundation™ Fieldbus, and conventional devices. Users can define, track, and test calibrations with a seamless interface between AMS Device Manager and the Beamex MC6. The entirely paperless system eliminates transcription mistakes and calculation errors for better accuracy and generates automated records to simplify and streamline compliance with regulatory requirements by FDA, OSHA, EPA and more.
“Organizations have come to rely on AMS Device Manager calibration management to maintain measurement quality while saving valuable time,” said Mani Janardhanan, director of product management for Emerson’s Plantweb digital ecosystem. “The addition of Beamex MC6 support will ensure that these organizations can take advantage of Beamex’s newest and most accurate calibration hardware alongside the powerful calibration software of AMS Device Manager, helping drive more efficiency in their calibration programs.”
Users of the Beamex MC6 also gain access to improved calibration features with AMS Device View, which brings AMS Device Manager to mobile devices through intuitive dashboards and focused alerts. AMS Device View calibration dashboards simplify compliance, displaying the status of devices in the calibration management program. Users can quickly and easily access schedules showing when devices are due—or overdue—for calibration.